text.skipToContent text.skipToNavigation

Stripette™ Serological Pipets

E-mail

  • Sterile
  • RNase-/DNase-free
  • Human DNA-free
  • Nonpyrogenic
  • Noncytotoxic
  • BSE/TSE-free
  • Exclusive anti-drip tip assures accurate delivery
  • Color-coded magnifier stripes make volume reading and size selection easier
  • Bidirectional graduations provide choice of ascending and descending scales
  • Negative graduations allow additional working volume
  • Three packaging options: Individually wrapped, paper/plastic; Individually wrapped, clear plastic; bulk packed
  • Volumetric accuracy of ±2% at full capacity


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
4012 1 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   per case
4051 5 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   per case
4101 10 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   per case
4250 25 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 25/Bag, 200/Case   25 / Pk     200 / Cs     Corning®   per case
4251 25 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   per case
4487 5 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   per case
4488 10 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 200/Case   50 / Pk     200 / Cs     Corning®   per case
4489 25 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 25/Bag, 200/Case   25 / Pk     200 / Cs     Corning®   per case