Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 50 mL polypropylene (PP) Centrifuge Tubes, Conical bottom with Screw Cap, Bulk Packed, 50/Sleeve, 500/Case
Product NumberSCT-50ML-500
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Black printed graduations and a large white marking spot
- Maximum RCF is 12,000xg
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | SCT-50ML-500 |
Qty./Pk | 50 / Pk |
Qty./Cs | 500 / Cs |
Brand | Axygen® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Tube Shape | Cylindrical |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 12000 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Sterile | No |
Self Standing | No |
Feature | Disposable |
Rack | No |
Graduation Range | 5 - 50 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.35523019
- Quality Certificate - Lot No.33023028
- Quality Certificate - Lot No.25523041
- Quality Certificate - Lot No.21322068
- Quality Certificate - Lot No.21322067
- Quality Certificate - Lot No.21222032
- Quality Certificate - Lot No.21022038
- Quality Certificate - Lot No.20822038
- Quality Certificate - Lot No.20622040
- Quality Certificate - Lot No.20622039
- Quality Certificate - Lot No.05922054
- Quality Certificate - Lot No.05922044
- Quality Certificate - Lot No.05622052
- Quality Certificate - Lot No.03122006
- Quality Certificate - Lot No.03022013
- Quality Certificate - Lot No.02922025
- Quality Certificate - Lot No.27121093
- Quality Certificate - Lot No.19721052
- Quality Certificate - Lot No.00821029
- Quality Certificate - Lot No.00721026
- Quality Certificate - Lot No.00721018
- Quality Certificate - Lot No.00521034
- Quality Certificate - Lot No.13920132
- Quality Certificate - Lot No.11820118
- Quality Certificate - Lot No.11520036
- Quality Certificate - Lot No.09320044
- Quality Certificate - Lot No.09020093
- Quality Certificate - Lot No.01620068
- Quality Certificate - Lot No.01620060
- Quality Certificate - Lot No.01320023