
Corning® 50 mL PET Centrifuge Tubes, Conical Bottom with Plug Seal Cap, Rack Packed, Sterile, 25/Rack, 500/Case
Product Number430304


Corning® 50 mL clear polyethylene terephthalate (PET) conical bottom centrifuge tubes have traditional polyethylene plug seal caps and are packed 25 per rack. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Black printed graduations and a large white marking spot.
- Maximum RCF is 3,600xg.
- Sterile
- Nonpyrogenic and DNase-/RNase-free.
- 95 k PA (14psi) pressure tested.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$517.83 per case
Added to Your Shopping Cart
Details
Product Number | 430304 |
Qty./Pk | 25 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 50 mL |
Tube Style | Centrifuge |
Bottom Style | Conical |
Top Style | Threaded |
Maximum RCF | 3600 xg |
Graduations | Yes |
Graduation Interval | 2.5 mL |
Color | Clear |
Cap Style | Plug seal |
Cap Material | High density polyethylene |
Cap Diameter | 35.2 mm (approx.) |
Cap Color | Orange |
Sterile | Yes |
Self Standing | No |
O.D. | 29.1 mm (approx.) |
Length | 114.4 mm (approx.) |
Feature | Disposable |
Rack | Yes |
Specifications Documents