
Corning® 50 mL 聚丙烯离心管,自立式,带汲取管,无菌,1/袋,2/箱
Product Number11705

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® 50 mL透明聚丙烯 (PP) 预装封闭系统自立式离心管配有先进的聚乙烯CentriStar™ 盖。CentriStar™ 盖具有便于开合的平顶,采用先进的人体工程学设计,带有宽大压纹和滚边,更易于抓握。这种带创新塞盖的防漏设计可以避免在推荐条件下使用时出现漏液。有关康宁塑料离心管的物理和化学特性以及重要的安全使用建议,请参阅我们的技术信息列表。

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
¥2,101.44 per case
Added to Your Shopping Cart
Details
Product Number | 11705 |
数量/包 | 1 /包 |
数量/箱 | 2 /箱 |
品牌 | Corning® |
管子式样 | 离心机 |
底部式样 | 锥形自立式 |
颈式样 | 宽 |
顶部式样 | 带螺纹 |
盖式样 | CentriStar |
盖直径 | 35.2 mm |
盖颜色 | 橙色 |
刻度 | 是 |
Capacity | 50 mL |
Feature | Disposable |
Sterile | Yes |
O.D. | 29.1 mm (approx.) |
Rack | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06325051
- Quality Certificate - Lot No.02525005
- Quality Certificate - Lot No.00725050
- Quality Certificate - Lot No.34024007
- Quality Certificate - Lot No.32824014
- Quality Certificate - Lot No.30924022
- Quality Certificate - Lot No.29224033
- Quality Certificate - Lot No.28924046
- Quality Certificate - Lot No.24924048
- Quality Certificate - Lot No.19824040
- Quality Certificate - Lot No.18724001
- Quality Certificate - Lot No.17124030
- Quality Certificate - Lot No.16524050
- Quality Certificate - Lot No.10924047
- Quality Certificate - Lot No.09124005
- Quality Certificate - Lot No.08924020
- Quality Certificate - Lot No.36123011
- Quality Certificate - Lot No.35023007
- Quality Certificate - Lot No.33123036
- Quality Certificate - Lot No.27123029
- Quality Certificate - Lot No.22723005
- Quality Certificate - Lot No.18923010
- Quality Certificate - Lot No.12223006
- Quality Certificate - Lot No.10823041
- Quality Certificate - Lot No.09523039
- Quality Certificate - Lot No.34922025
- Quality Certificate - Lot No.33222059
- Quality Certificate - Lot No.32122006
- Quality Certificate - Lot No.27622023
- Quality Certificate - Lot No.25922014