Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Fetal Bovine Serum, 500 mL, Premium, Australian Origin (Gamma Irradiated)
Product Number35-096-CV
- Fetal Bovine Serum, Australian Origin.
- Collected at government registered facilities in Australia.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and is triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
- Granted a Certificate of Suitability, R0-CEP 2020-127, by the European Directorate for the Quality of Medicines (EDQM).
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 35-096-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Bovine, Bos taurus |
Source | Australian Origin |
Type | Fetal |
Treatment | Gamma Irradiated |
Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22924001
- Quality Certificate - Lot No.16424003
- Quality Certificate - Lot No.22322001
- Quality Certificate - Lot No.16422002
- Quality Certificate - Lot No.08322002
- Quality Certificate - Lot No.06922001
- Quality Certificate - Lot No.04022002
- Quality Certificate - Lot No.04022001
- Quality Certificate - Lot No.34221003
- Quality Certificate - Lot No.31221005
- Quality Certificate - Lot No.31221004
- Quality Certificate - Lot No.27021005
- Quality Certificate - Lot No.21421002
- Quality Certificate - Lot No.20121001
- Quality Certificate - Lot No.19321004
- Quality Certificate - Lot No.14621006
- Quality Certificate - Lot No.14621002
- Quality Certificate - Lot No.13021002
- Quality Certificate - Lot No.10321001
- Quality Certificate - Lot No.07721001
- Quality Certificate - Lot No.35020002
- Quality Certificate - Lot No.34520002
- Quality Certificate - Lot No.32420003
- Quality Certificate - Lot No.29020002
- Quality Certificate - Lot No.29020001
- Quality Certificate - Lot No.28920001
- Quality Certificate - Lot No.26220010
- Quality Certificate - Lot No.26220002
- Quality Certificate - Lot No.17420001
- Quality Certificate - Lot No.16720001