
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Hank’s Balanced Salt Solution, 1X without calcium and magnesium
Product Number21-021-CM

Hanks' Balanced Salt Solution (HBSS) is a buffer used to maintain a physicological pH for cells maintained in non-CO2 atmospheric conditions. This formulation is produced without calcium and magnesium.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$171.14 per case
Added to Your Shopping Cart
Details
Product Number | 21-021-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05724005
- Quality Certificate - Lot No.00924019
- Quality Certificate - Lot No.31123013
- Quality Certificate - Lot No.13923015
- Quality Certificate - Lot No.32022006
- Quality Certificate - Lot No.23521008
- Quality Certificate - Lot No.11621011
- Quality Certificate - Lot No.02921005
- Quality Certificate - Lot No.30420004
- Quality Certificate - Lot No.12020003
- Quality Certificate - Lot No.11919017
- Quality Certificate - Lot No.08019008
- Quality Certificate - Lot No.15018008
- Quality Certificate - Lot No.15018007
- Quality Certificate - Lot No.08518006
- Quality Certificate - Lot No.17017001
- Quality Certificate - Lot No.10516001
- Quality Certificate - Lot No.13415003