Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL LSM (Lymphocyte Separation Medium)
Product Number25-072-CV

Lymphocyte Separation Medium (LSM) was originally designed for the in vitro isolation of lymphocytes from diluted whole blood. It is a sterile, iso-osmotic polysucrose and diatrizoate solution with low viscosity and a density of 1.077-1.080 g/ mL at 20ºC.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 25-072-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 500 mL |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30324002
- Quality Certificate - Lot No.26424006
- Quality Certificate - Lot No.26224005
- Quality Certificate - Lot No.12124013
- Quality Certificate - Lot No.04424015
- Quality Certificate - Lot No.23723004
- Quality Certificate - Lot No.05823003
- Quality Certificate - Lot No.32522005
- Quality Certificate - Lot No.15122009
- Quality Certificate - Lot No.03822010
- Quality Certificate - Lot No.19021003
- Quality Certificate - Lot No.07421010
- Quality Certificate - Lot No.00821005
- Quality Certificate - Lot No.08620006
- Quality Certificate - Lot No.31819002
- Quality Certificate - Lot No.22619008
- Quality Certificate - Lot No.15519006
- Quality Certificate - Lot No.10019003
- Quality Certificate - Lot No.00419001
- Quality Certificate - Lot No.10718005
- Quality Certificate - Lot No.35217008
- Quality Certificate - Lot No.22117001
- Quality Certificate - Lot No.10617006
- Quality Certificate - Lot No.34916006
- Quality Certificate - Lot No.26516010
- Quality Certificate - Lot No.06016006
- Quality Certificate - Lot No.28915002
- Quality Certificate - Lot No.19715006