text.skipToContent text.skipToNavigation

Corning® 100 g Polysucrose 400, Powder

Product Number61-196-RM

E-mail
Polysucrose 400 is a synthetic polymer of sucrose and epichlorohydrin used for the density gradient separation of cells, cell membranes and virus cells. It can also be used to isolate different organelles. This nonionic compound is provided in powder form.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

当製品は返品不可です。ご質問等ありましたら弊社まで早急にお問い合わせください。


Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: d9ab12ba-fbbe-4f6c-892b-3eb1555c86a6

Details
Product Number   61-196-RM
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   100 g  
Storage   15°C to 30°C  
Specifications Documents