Corning® 1 L Trace Elements B, 1000x
Product Number25-022-CM
Trace Elements B Solution has the same composition as Cleveland's Trace Element I. The combination of Trace Elements B contains the trace elements of MCDB 104 and of MCDB 301.
Added to Your Shopping Cart
Details
| Product Number | 25-022-CM |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 1 L |
| Storage | 2°C to 8°C |
Specifications Documents