Corning® 10 g Ampicillin, Sodium Salt, Powder
产品编号61-238-RH
Technical Advantage: Effect against Gram-positive and -negative bacteria
Ampicillin is a Penicillin derivative that inhibits bacterial cell-wall synthesis by inactivating transpeptidases on the inner surface of the bacterial cell membrane. A ß-lactam antibiotic with an amino group side chain attached to the penicillin structure, its mode of resistance is through the cleavage of ß-lactam ring of ampicillin by ß-lactamase. Ampicillin is effective against Gram-positive and some Gram-negative bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 61-238-RH |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Storage | 2°C to 8°C |
产品规格文件