Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 5 g Ciprofloxacin Hydrochloride, Powder
Product Number61-277-RG

Technical Advantage: Effective against Gram-positive and -negative bacteria
Ciprofloxacin Hydrochloride (HCl) is a 4-fluoroquinolone antibiotic often used to control mycoplasma contamination in infected cell lines. It works by interfering with the bacterial enzyme DNA gyrase, which is necessary for bacterial synthesis, replication, and transcription in both the active and non-active growth phases of the bacterial life cycle. Ciprofloxacin HCl is effective against a wide range of Gram-positive and Gram-negative bacteria and is offered in powder form.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 61-277-RG |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 15°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21625007
- Quality Certificate - Lot No.15325016
- Quality Certificate - Lot No.11825008
- Quality Certificate - Lot No.23224008
- Quality Certificate - Lot No.17024024
- Quality Certificate - Lot No.01724010
- Quality Certificate - Lot No.31123020
- Quality Certificate - Lot No.10923008
- Quality Certificate - Lot No.00923010
- Quality Certificate - Lot No.25522010
- Quality Certificate - Lot No.03922017
- Quality Certificate - Lot No.16621014
- Quality Certificate - Lot No.30720019
- Quality Certificate - Lot No.13920014
- Quality Certificate - Lot No.07220007
- Quality Certificate - Lot No.05520022
- Quality Certificate - Lot No.15419013
- Quality Certificate - Lot No.15419012
- Quality Certificate - Lot No.01519008
- Quality Certificate - Lot No.26418010
- Quality Certificate - Lot No.26418009
- Quality Certificate - Lot No.12818012
- Quality Certificate - Lot No.10018011
- Quality Certificate - Lot No.00818013
- Quality Certificate - Lot No.18617006
- Quality Certificate - Lot No.09417009
- Quality Certificate - Lot No.32716006
- Quality Certificate - Lot No.27016008
- Quality Certificate - Lot No.23616005