Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 50 g G418 Sulfate, Powder
Product Number61-234-RK

Potency > 700 µg/mg
G418 Sulfate is recommended for use as selection agent in a concentration range of 100-800 µg/ml. This antibiotic blocks polypeptide synthesis by hindering protein elongation, and inhibits the selection and maintenance of eukaryotic cells stably transfected with the neomycin resistance gene. G418 is an aminoglycoside antibiotic similar in structure to gentamicin, neomycin and kanamycin. This antibiotic is effective against Gram-negative and some Gram positive bacteria.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 61-234-RK |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Storage | 15°C to 30°C |
Format | Powder |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18925015
- Quality Certificate - Lot No.06425006
- Quality Certificate - Lot No.34424007
- Quality Certificate - Lot No.30924006
- Quality Certificate - Lot No.25424014
- Quality Certificate - Lot No.07223006
- Quality Certificate - Lot No.23822007
- Quality Certificate - Lot No.21522008
- Quality Certificate - Lot No.09522016
- Quality Certificate - Lot No.32121009
- Quality Certificate - Lot No.02721009
- Quality Certificate - Lot No.30720018
- Quality Certificate - Lot No.20320007
- Quality Certificate - Lot No.00319006
- Quality Certificate - Lot No.14018010
- Quality Certificate - Lot No.10018010
- Quality Certificate - Lot No.28817012
- Quality Certificate - Lot No.28817011
- Quality Certificate - Lot No.24217007
- Quality Certificate - Lot No.02317008
- Quality Certificate - Lot No.26216007
- Quality Certificate - Lot No.13116007
- Quality Certificate - Lot No.35015012
- Quality Certificate - Lot No.24315006
- Quality Certificate - Lot No.61234161