Corning® 10 mL硫酸庆大霉素,液体
产品编号30-005-CR
Technical Advantage: Effective against Gram-positive and -negative Bacteria, and mycoplasma
Gentamicin works as an antimicrobial agent by binding to the 30S ribosomal subunit of certain bacteria. It is formulated to contain 50 mg/ml gentamicin in deionized water and is recommended for use in cell culture applications at 1 ml/L. This product is effective against mycoplasma, Gram-negative and Gram-positive bacteria and is stable at 37ºC for 5 days.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 30-005-CR |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 10 / Cs |
| Brand | Corning® |
| Storage | 15°C to 30°C |
| Format | Liquid |
产品规格文件
可用的证书
- 质量证书 – 批号 21025007
- 质量证书 – 批号 07725006
- 质量证书 – 批号 32724005
- 质量证书 – 批号 06524006
- 质量证书 – 批号 27623010
- 质量证书 – 批号 32622005
- 质量证书 – 批号 14422011
- 质量证书 – 批号 35121010
- 质量证书 – 批号 03621007
- 质量证书 – 批号 29520009
- 质量证书 – 批号 13920011
- 质量证书 – 批号 11120007
- 质量证书 – 批号 27519004
- 质量证书 – 批号 19619009
- 质量证书 – 批号 09819017
- 质量证书 – 批号 31718003
- 质量证书 – 批号 09518010
- 质量证书 – 批号 00718005
- 质量证书 – 批号 26717008
- 质量证书 – 批号 05817013
- 质量证书 – 批号 25116004
- 质量证书 – 批号 13016008
- 质量证书 – 批号 35215006