Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)/Hams F-12 50/50 Mix
Product Number10-103-CV

[+] Corning glutagro™ This 1:1 mixture of Dulbecco’s Modified Eagle Medium and Ham’s F-12 media is ideal for culture of a variety of cell types under low serum conditions. Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. Ham’s F-12 media is based on Ham’s F-10 medium with increased concentrations of choline, inositol, putrescine, and several amino acids. This formulation of DMEM/Ham’s F-12 is supplemented with Corning glutagro™ in place of L-glutamine for improved stability. Technical Advantage Greatly improved stability over the L-glutamine media supplement Dulbecco's Modification of Eagle's Medium/Ham's F-12 50/50 Mix.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 10-103-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 500 mL |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21725012
- Quality Certificate - Lot No.31024012
- Quality Certificate - Lot No.18024006
- Quality Certificate - Lot No.14422023
- Quality Certificate - Lot No.30521014
- Quality Certificate - Lot No.21621004
- Quality Certificate - Lot No.06821008
- Quality Certificate - Lot No.11920007
- Quality Certificate - Lot No.17819005
- Quality Certificate - Lot No.19418004
- Quality Certificate - Lot No.29217005
- Quality Certificate - Lot No.20117002
- Quality Certificate - Lot No.08617004
- Quality Certificate - Lot No.28616005
- Quality Certificate - Lot No.12616004