
Corning® 20L DMEM (Dulbecco’s Modified Eagle’s Medium)
Product Number10-013-LB

[+] 4.5 g/L glucose, L-glutamine, sodium pyruvate
Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 10-013-CV, -CM, -LB, -LX contain 4.5 g/L glucose, L-glutamine and sodium pyruvate.
Complete Certificate of Analysis available for each production lot, along with full formulation information.
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 10-013-LB |
数量/包 | 1 /包 |
数量/箱 | 1 /每个 |
品牌 | Corning® |
尺寸 | 20 L |
储存 | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16725008
- Quality Certificate - Lot No.31724021
- Quality Certificate - Lot No.25724009
- Quality Certificate - Lot No.17324002
- Quality Certificate - Lot No.05923011
- Quality Certificate - Lot No.00323007
- Quality Certificate - Lot No.25622015
- Quality Certificate - Lot No.22222008
- Quality Certificate - Lot No.13722017
- Quality Certificate - Lot No.29521002
- Quality Certificate - Lot No.29719002
- Quality Certificate - Lot No.22519012
- Quality Certificate - Lot No.15719006
- Quality Certificate - Lot No.09119013
- Quality Certificate - Lot No.04319003
- Quality Certificate - Lot No.31118007
- Quality Certificate - Lot No.20418006
- Quality Certificate - Lot No.24217001
- Quality Certificate - Lot No.12117006
- Quality Certificate - Lot No.07417008
- Quality Certificate - Lot No.35416001
- Quality Certificate - Lot No.11616015
- Quality Certificate - Lot No.19815006