
Corning® 1L DMEM (Dulbecco’s Modified Eagle’s Medium)
Product Number10-017-CM

[+] 4.5 g/L glucose, L-glutamine[-] sodium pyruvate
Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 10-017-CV and -CM contain L-glutamine and 4.5 g/L glucose and do not contain sodium pyruvate.
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 10-017-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 1 L |
Storage | 2°C to 8°C |
- Quality Certificate - Lot No.17525006
- Quality Certificate - Lot No.13225002
- Quality Certificate - Lot No.06625004
- Quality Certificate - Lot No.03425005
- Quality Certificate - Lot No.27624004
- Quality Certificate - Lot No.08224004
- Quality Certificate - Lot No.33823005
- Quality Certificate - Lot No.29323004
- Quality Certificate - Lot No.22623006
- Quality Certificate - Lot No.06923002
- Quality Certificate - Lot No.00223005
- Quality Certificate - Lot No.26322005
- Quality Certificate - Lot No.23122006
- Quality Certificate - Lot No.17222008
- Quality Certificate - Lot No.16622003
- Quality Certificate - Lot No.02422011
- Quality Certificate - Lot No.34021009
- Quality Certificate - Lot No.30721003
- Quality Certificate - Lot No.26421011
- Quality Certificate - Lot No.11321004
- Quality Certificate - Lot No.07521007
- Quality Certificate - Lot No.35120003
- Quality Certificate - Lot No.26820005
- Quality Certificate - Lot No.12720003
- Quality Certificate - Lot No.10720003
- Quality Certificate - Lot No.06220012
- Quality Certificate - Lot No.03520005
- Quality Certificate - Lot No.33719007
- Quality Certificate - Lot No.28719007
- Quality Certificate - Lot No.24719005