Corning® 500 mL DMEM (Dulbecco’s Modified Eagle’s Medium)
产品编号15-017-CV
[+] 4.5 g/L glucose[-] L-glutamine, sodium pyruvate
Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells. DMEM formulations can differ in the amount or absence of components such as glucose, sodium pyruvate, sodium bicarbonate and L-glutamine. DMEM 15-017-CV and -CM contain 4.5 g/L glucose and do not contain sodium pyruvate and L-glutamine.
The original formulation contained 1000 mg/L of glucose and was used to culture embryonic mouse cells. Since then, it has been modified to support primary cultures of mouse and chicken cells, as well as a variety of normal and transformed cells. With 4.5 g/L glucose without L-glutamine and sodium pyruvate.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
| 产品编号 | 15-017-CV |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Size | 500 mL |
| Storage | 2°C to 8°C |
- 质量证书 – 批号 28025013
- 质量证书 – 批号 07725010
- 质量证书 – 批号 00825015
- 质量证书 – 批号 26824024
- 质量证书 – 批号 20424012
- 质量证书 – 批号 17024013
- 质量证书 – 批号 13124006
- 质量证书 – 批号 03824004
- 质量证书 – 批号 33923013
- 质量证书 – 批号 23723005
- 质量证书 – 批号 12223018
- 质量证书 – 批号 02723007
- 质量证书 – 批号 29122017
- 质量证书 – 批号 20322005
- 质量证书 – 批号 16422004
- 质量证书 – 批号 34921008
- 质量证书 – 批号 34021013
- 质量证书 – 批号 24221008
- 质量证书 – 批号 15221016
- 质量证书 – 批号 06221007
- 质量证书 – 批号 34520007
- 质量证书 – 批号 28620015
- 质量证书 – 批号 19820003
- 质量证书 – 批号 08520005
- 质量证书 – 批号 02920002
- 质量证书 – 批号 22719006
- 质量证书 – 批号 11919014