Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 100 mL DMEM (Dulbecco’s Modified Eagle’s Medium)
Product Number17-204-CI

[+] 4.5 g/L glucose and sodium pyruvate[-] L-glutamine, L-methionine, L-cystine
Dulbecco's Modified Eagle's Medium (DMEM) is a modification of Basal Medium Eagle (BME) containing four-fold concentrations of the amino acids and vitamins found in BME. The original formulation was used to culture embryonic mouse cells and has since been modified to support a variety of normal and transformed cells, such as primary cultures of mouse and chicken cells.
This product is non-returnable. If you have any questions, please contact us immediately.
Product Number | 17-204-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Size | 100 mL |
Storage | 2°C to 8°C |