Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL McCoy’s 5A (Iwakata & Grace Modification)
Product Number10-051-CI
[+] L-glutamine, 25 mM HEPES
McCoy's 5A medium was originally formulated to meet the culture requirements of Novikoff Hepatoma cells, and has been found to support the indefinite proliferation of Walker256 carcinoma cells along with a wide range of human and rat normal and transformed cells. Originally modified by Iwakata and Grace, this version of McCoy's 5A includes increased levels of inositol and glucose.
Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 10-051-CI |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Size | 100 mL |
| Storage | 2°C to 8°C |
Specifications Documents