Corning® 500 mL Medium 199 (Mod.)
产品编号10-060-CV
[+] Earle's salts, L-glutamine
Medium 199 is often used in vaccine production, virology, and for the culture of various non-transformed cells. It was originally developed as the result of efforts to create a fully defined, animal origin-free medium. Long-term use of this medium requires serum supplementation. All components are animal origin-free.
Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 10-060-CV |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Size | 500 mL |
| Storage | 2°C to 8°C |
产品规格文件
可用的证书
- 质量证书 – 批号 00626012
- 质量证书 – 批号 07325003
- 质量证书 – 批号 05725008
- 质量证书 – 批号 21224009
- 质量证书 – 批号 12824009
- 质量证书 – 批号 07924008
- 质量证书 – 批号 33123005
- 质量证书 – 批号 20322007
- 质量证书 – 批号 31221010
- 质量证书 – 批号 19421011
- 质量证书 – 批号 10321022
- 质量证书 – 批号 28020007
- 质量证书 – 批号 05720007
- 质量证书 – 批号 27619004
- 质量证书 – 批号 10719005
- 质量证书 – 批号 06619008
- 质量证书 – 批号 06019005
- 质量证书 – 批号 33718007
- 质量证书 – 批号 24618004
- 质量证书 – 批号 33817005
- 质量证书 – 批号 29217003
- 质量证书 – 批号 10717009