Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL MEM (Minimum Essential Medium)
Product Number17-305-CV

[+] Earle's salts[-] L-glutamine, phenol red Minimum Essential Medium (MEM) is a common cell culture medium developed from early work using Basal Medium Eagle (BME) with normal mammalian fibroblasts and certain subtypes of HeLa cells. This research indicated that additions made to BME aided cell propagation. MEM is modified with higher concentrations of amino acids to more closely approximate the protein composition of mammalian cells. When supplemented with serum, MEM has been used for cultivation of a wide variety of cells grown in monolayers, such as fibroblasts.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€ 171,90 per case
Added to Your Shopping Cart
Details
Product Number | 17-305-CV |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15724006
- Quality Certificate - Lot No.03324007
- Quality Certificate - Lot No.26123007
- Quality Certificate - Lot No.17423001
- Quality Certificate - Lot No.21422015
- Quality Certificate - Lot No.20322008
- Quality Certificate - Lot No.32121010
- Quality Certificate - Lot No.15221013
- Quality Certificate - Lot No.24120005
- Quality Certificate - Lot No.23320003
- Quality Certificate - Lot No.05520016
- Quality Certificate - Lot No.12919003
- Quality Certificate - Lot No.34518005
- Quality Certificate - Lot No.21118006
- Quality Certificate - Lot No.07318005
- Quality Certificate - Lot No.22817003
- Quality Certificate - Lot No.00317003
- Quality Certificate - Lot No.23616003
- Quality Certificate - Lot No.02616008