Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL RPMI 1640
Product Number10-041-CV
[+] L-glutamine, 25 mM HEPES
Named for the site at which it was developed, the Roswell Park Memorial Institute, RPMI 1640 is a modification of McCoy's 5A containing an increased level of inositol. Examples of cell types for which this medium is appropriate include mammalian myeloma and hybridoma cells such as mouse hybridomas, human leukocytes, and B and T lymphocytes. RPMI 1640 is also used for suspension cultures or monolayer human leukemic cells. This formulation includes L-glutamine and glucose.
Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 10-041-CV |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Size | 500 mL |
| Storage | 2°C to 8°C |
Specifications Documents