Corning® 500 mL RPMI 1640
产品编号10-043-CV
[+] L-glutamine[-] glucose
Named for the site at which it was developed, the Roswell Park Memorial Institute, RPMI 1640 is a modification of McCoy’s 5A containing an increased level of inositol. Examples of cell types for which this medium is appropriate include mammalian myeloma and hybridoma cells such as mouse hybridomas, human leukocytes, and B and T lymphocytes. RPMI 1640 is also used for suspension cultures or monolayer human leukemic cells. This formulation includes L-glutamine is does not have glucose.
Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
Complete Certificate of Analysis available for each production lot, along with full formulation information. Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards.
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 10-043-CV |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Weight | 9 mg |
| Size | 500 mL |
| Storage | 2°C to 8°C |
产品规格文件
可用的证书
- 质量证书 – 批号 00626007
- 质量证书 – 批号 15525005
- 质量证书 – 批号 03425011
- 质量证书 – 批号 18424010
- 质量证书 – 批号 05424003
- 质量证书 – 批号 31823011
- 质量证书 – 批号 31322002
- 质量证书 – 批号 23522018
- 质量证书 – 批号 18622007
- 质量证书 – 批号 09422006
- 质量证书 – 批号 01122011
- 质量证书 – 批号 23921006
- 质量证书 – 批号 20121012
- 质量证书 – 批号 12421015
- 质量证书 – 批号 29420010
- 质量证书 – 批号 06320006
- 质量证书 – 批号 31819006
- 质量证书 – 批号 19219006
- 质量证书 – 批号 15019003
- 质量证书 – 批号 10819004
- 质量证书 – 批号 30518004
- 质量证书 – 批号 20818004
- 质量证书 – 批号 33717005
- 质量证书 – 批号 18517001
- 质量证书 – 批号 07317005