Corning® 100 L Cell Culture Grade Water Tested to USP/EP Sterile Water for Injection Specifications
Product Number25-065-LG
Cell culture grade water is high-quality water suitable for use as a solvent in the preparation of cell culture media and other reagents for sensitive applications. Our bioprocess container selections are suitable for large-scale applications such as cleaning and upstream
and downstream reagent preparation. Cell culture grade water goes through a wide array of testing which includes testing to the chemical and physical properties found in the USP and EP monographs for sterile Water for Injection (WFI).
Technical Advantage: Wide range of applications in processes requiring very high levels of sterility
USP/EP Certified Water is validated to the most recent specifications found in the United States Pharmacopeia (USP) and the European Pharmacopeia (EP). The specific testing is in accordance to testing for "Sterilized Water for Injection", (European Pharmacopeia), and "Sterile Water for Injection", (United States Pharmacopeia).
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
| Product Number | 25-065-LG |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Storage | 15°C to 30°C |
Specifications Documents