Corning® Islet Gradient density 1.096 g/cm³
产品编号99-691-CIS
This proprietary formulation is not available from other suppliers
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
| 产品编号 | 99-691-CIS |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Size | 75 mL |
| Storage | 2°C to 30°C |
| Storage Recommendation | 2°C to 30°C |
产品规格文件