
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Islet Gradient density 1.069 g/cm³
Product Number99-815-CIS

This proprietary formulation is not available from other suppliers
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
$114.80 per each
Added to Your Shopping Cart
Details
Product Number | 99-815-CIS |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Size | 75 mL |
Storage | 2°C to 30°C |
Specifications Documents