text.skipToContent text.skipToNavigation

Corning® 20L TSB (Tryptic Soy Broth), animal free, Liquid

Product Number46-060-LB

E-mail
This Tryptic Soy Broth (TSB) product is offered for use in sterility testing and validation in the manufacture of a liquid product.  The use of this medium in place of the product intended for production allows an accurate assessment of sterility throughout the manufacture process.  It is a sterile, ready-to-use solution for the imulaiton of aseptic filling of liquids and sterility testing.  Due to the rich nutrient base, TSB may be used in the cultivation of fastidious microorganisms.  This growth medium complies with current USP requirements and is free of animal-sourced components, making it ideal for testing the sterility of animal-free biopharmaceutical processes.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


Server Error Page | Life Sciences Japan Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: 5d9098dd-2472-48f4-bb36-b15223408cde

Details
Product Number   46-060-LB
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Storage   2°C to 30°C  
Storage Recommendation   2°C to 30°C  
Specifications Documents