
Corning® Donor Horse Serum, 500 mL, United States Origin (Gamma Irradiated)
Product Number35-032-CV

- Donor Horse Serum, United States Origin.
- Collected from a closed, controlled standing herd where each donor horse tested negative for Equine Infectious Anemia (EIA) per the Coggins Test.
- True pooled and 0.2 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
This product is non-returnable. If you have any questions, please contact us immediately.
$233.31 per each
Added to Your Shopping Cart
Details
Product Number | 35-032-CV |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1.4 lbs. |
Size | 500 mL |
Shelf Life | 60 months |
Storage | -40°C to -10°C |
Format | Liquid |
Species | Equine, Equus caballus |
Source | United States Origin |
Type | Adult Donor |
Treatment | Gamma Irradiated |
Sterile | Yes |
Specifications Documents