
Corning® Hank’s Balanced Salt Solution, 1X without calcium, magnesium and phenol red
Product Number21-022-CM

Hanks' Balanced Salt Solution (HBSS) is a buffer used to maintain a physiological pH for cells maintained in non-CO2 atmospheric conditions. This formulation is produced without calcium, magnesium, and phenol red.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 21-022-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15325006
- Quality Certificate - Lot No.08425005
- Quality Certificate - Lot No.00325007
- Quality Certificate - Lot No.15624019
- Quality Certificate - Lot No.09224005
- Quality Certificate - Lot No.08524012
- Quality Certificate - Lot No.01624010
- Quality Certificate - Lot No.25123004
- Quality Certificate - Lot No.18623006
- Quality Certificate - Lot No.33422008
- Quality Certificate - Lot No.21422016
- Quality Certificate - Lot No.21022151
- Quality Certificate - Lot No.14422020
- Quality Certificate - Lot No.34221009
- Quality Certificate - Lot No.30021009
- Quality Certificate - Lot No.22221017
- Quality Certificate - Lot No.08221014
- Quality Certificate - Lot No.30020014
- Quality Certificate - Lot No.23020004
- Quality Certificate - Lot No.08320006
- Quality Certificate - Lot No.01320011
- Quality Certificate - Lot No.20319011
- Quality Certificate - Lot No.08419012
- Quality Certificate - Lot No.27718006
- Quality Certificate - Lot No.14418004
- Quality Certificate - Lot No.02418006
- Quality Certificate - Lot No.17117001
- Quality Certificate - Lot No.36416002