Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Phosphate-Buffered Saline, 1X without calcium and magnesium, pH 7.4 ± 0.1
Product Number21-040-CM

Phosphate buffered saline (PBS) is a buffer solution containing sodium chloride, sodium phosphate, and in some formulations potassium chloride and potassium phosphate. PBS helps to maintain a constant pH and is isotonic and non-toxic to cells. This formulation does not contain calcium and magnesium.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 21-040-CM |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14725010
- Quality Certificate - Lot No.14325004
- Quality Certificate - Lot No.13425001
- Quality Certificate - Lot No.13325006
- Quality Certificate - Lot No.13325005
- Quality Certificate - Lot No.10625004
- Quality Certificate - Lot No.10125008
- Quality Certificate - Lot No.07825003
- Quality Certificate - Lot No.07325001
- Quality Certificate - Lot No.05725004
- Quality Certificate - Lot No.05525007
- Quality Certificate - Lot No.05525006
- Quality Certificate - Lot No.05525005
- Quality Certificate - Lot No.04325009
- Quality Certificate - Lot No.04225015
- Quality Certificate - Lot No.02825004
- Quality Certificate - Lot No.02725003
- Quality Certificate - Lot No.02425004
- Quality Certificate - Lot No.02225005
- Quality Certificate - Lot No.02125016
- Quality Certificate - Lot No.34524015
- Quality Certificate - Lot No.34424011
- Quality Certificate - Lot No.32424012
- Quality Certificate - Lot No.32424011
- Quality Certificate - Lot No.32324010
- Quality Certificate - Lot No.30324006
- Quality Certificate - Lot No.30324005
- Quality Certificate - Lot No.28324010
- Quality Certificate - Lot No.28224014
- Quality Certificate - Lot No.27124003