Corning® 1536-well Black/Clear Round Bottom Ultra-low Attachment Spheroid Microplate, with Lid, Sterile
Product Number4637
这种微孔板采用新型专利设计,可在同一微孔板中生成并分析3D多细胞球。超低吸附 (ULA) 表面有助于形成大小均一且可重复的3D多细胞球。黑色不透明板壁可屏蔽各孔的光学透明圆底,避免孔间串扰。
- 1536孔形式可用于高通量3D细胞培养
- 光学透明圆底,黑色不透明板壁
- 共价结合的超低吸附表面,可减少孔表面细胞粘附
- 新颖的孔形状有助于在每个孔中形成单个大小均一的多细胞球,便于实现自动化成像。
- 独特的孔间屏蔽设计可最大限度减少孔间串扰。
- 可在同一微孔板中培养并分析多细胞球,无需转移到新的微孔板。
- 适用于GNF超高通量系统
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 4637 |
| 数量/包 | 1 /包 |
| 数量/箱 | 5 /箱 |
| 品牌 | Corning® |
| 平板规格 | 1536孔 |
| 平板特性 | 标准 |
| 平板颜色 | 黑色 |
| 孔底 | 圆形 |
| 孔底颜色 | 透明 |
| 孔容积 | 14 mL |
| 建议中等孔容积 | 12 µL |
| 建议工作容积 | 5 to 10 µL |
| 表面处理 | 超低吸附 |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14126025
- Quality Certificate - Lot No.06126020
- Quality Certificate - Lot No.04926037
- Quality Certificate - Lot No.10125008
- Quality Certificate - Lot No.34023029
- Quality Certificate - Lot No.12823042
- Quality Certificate - Lot No.08422059
- Quality Certificate - Lot No.05522005
- Quality Certificate - Lot No.17421038
- Quality Certificate - Lot No.07120018
- Quality Certificate - Lot No.07020003
- Quality Certificate - Lot No.03619042