Corning® 1536-well Black Polystyrene Not Treated Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile
Product Number3724BC
Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).
- Labels applied to all 4 sides of the plate
- No sequence number duplicates
- Exceptional print quality and resolution
- Resistant to commonly used laboratory reagents
- Resistant to temperature ranges of -80ºC to +52ºC
- See Product Details below for bar code label specifications
Microplate Features
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface (binding capacity of approximately 100 to 200ng IgG/cm²)
- Working volume of up to 10 µL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3724BC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents