Corning® 1536-well Black Polystyrene TC-treated Microplate, 10 per Bag, with Lid, Sterile
产品编号3726
(This is the suggested replacement for 3854 and 353382)
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- NBS microplates are ideal for homogeneous assays with sticky enzymes or for reducing nonspecific binding to microplate wells
- Working volume of up to 10 µL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
One 1536-well microplate uses 95% less material by weight compared to sixteen 96-well microplates.
已添加至购物车
缺货
详情
| 产品编号 | 3726 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Cell Growth Area | 0.03 cm² |
| Recommended Medium Well Volume | 8 - 5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | Yes |
| Lids Included | Yes |
产品规格文件