Corning® 1536-well Black Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
产品编号3728
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- NBS microplates are ideal for homogeneous assays with enzymes or for reducing nonspecific binding to microplate wells
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
One 1536-well microplate uses 95% less material by weight compared to sixteen 96-well microplates.
已添加至购物车
详情
| 产品编号 | 3728 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 23226018
- 质量证书 – 批号 19726038
- 质量证书 – 批号 13226043
- 质量证书 – 批号 05526006
- 质量证书 – 批号 21825030
- 质量证书 – 批号 09725066
- 质量证书 – 批号 35224014
- 质量证书 – 批号 30924021
- 质量证书 – 批号 27424050
- 质量证书 – 批号 25624009
- 质量证书 – 批号 22024031
- 质量证书 – 批号 03224029
- 质量证书 – 批号 35523037
- 质量证书 – 批号 29323048
- 质量证书 – 批号 19123029
- 质量证书 – 批号 27322047
- 质量证书 – 批号 17222053
- 质量证书 – 批号 03522010
- 质量证书 – 批号 00322048
- 质量证书 – 批号 33421064
- 质量证书 – 批号 16621046
- 质量证书 – 批号 16021018
- 质量证书 – 批号 19120049
- 质量证书 – 批号 06320040