Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black/Clear Bottom Low base Polystyrene TC-treated Microplate, 20 per Bag, without Lid, Sterile
Product Number3836
- 无标志或印字,改善了热密封,便于移液操作
- 低基底设计,可实现最佳的底读检测灵敏度
- 由于荧光本底低且信号强度更高,具有极佳的信号动态范围
- 出色的平整度,最大限度减少板内和板间差异
- 平底孔,可与自动分液系统兼容,如PerkinElmer FlexDrop™
- 工作体积不超过10 µL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3836 |
| 数量/包 | 20 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 1536孔 |
| 平板特性 | 平顶 |
| 平板颜色 | 透明底黑色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 12.5 µL |
| 细胞生长面积 | 0.03 cm² |
| 建议中等孔容积 | 8 - 5 µL |
| 建议工作容积 | up to 8 µL |
| 无菌 | 是 |
| 含盖 | 没有 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25825024
- Quality Certificate - Lot No.30223013
- Quality Certificate - Lot No.24723028
- Quality Certificate - Lot No.17823014
- Quality Certificate - Lot No.13623001
- Quality Certificate - Lot No.29821003
- Quality Certificate - Lot No.11220016
- Quality Certificate - Lot No.13517006
- Quality Certificate - Lot No.10116010
- Quality Certificate - Lot No.08316041
- Quality Certificate - Lot No.27414036
- Quality Certificate - Lot No.34313065
- Quality Certificate - Lot No.29613004
- Quality Certificate - Lot No.26112055
- Quality Certificate - Lot No.06212025
- Quality Certificate - Lot No.10510001
- Quality Certificate - Lot No.Generic