
Corning® 1536-well Black/Clear Flat Bottom Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3891

- Designed for fluorescent homogeneous assays
- Superior performance compared to competitor plates: Lower CVs, higher signal-to-noise ratios, and Lower background fluorescence
- Processed for superior flatness with minimal variability within plate and between plates
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3891 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 12.5 µL |
Recommended Working Volume | up to 8 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19924014
- Quality Certificate - Lot No.05723004
- Quality Certificate - Lot No.28922031
- Quality Certificate - Lot No.13421026
- Quality Certificate - Lot No.34518034
- Quality Certificate - Lot No.32514020
- Quality Certificate - Lot No.19013008
- Quality Certificate - Lot No.12713010
- Quality Certificate - Lot No.05313011
- Quality Certificate - Lot No.19312031
- Quality Certificate - Lot No.18412043
- Quality Certificate - Lot No.01612001
- Quality Certificate - Lot No.24411016
- Quality Certificate - Lot No.14410019
- Quality Certificate - Lot No.28609017
- Quality Certificate - Lot No.10409032
- Quality Certificate - Lot No.Generic