Corning® 1536-well Black High Base Polystyrene Not Treated Microplate, 10 per Bag, without Lid, Nonsterile
Product Number7246
- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottom for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness -minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions.
- Working volume of up to 10 µL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 7246 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 1536-well |
| Plate Feature | Smooth top |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 12.5 µL |
| Recommended Working Volume | up to 8 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents