Corning® 384孔透明平底黑色聚苯乙烯微孔板,经TC处理,低边,20/袋,带盖,无菌
Product Number3764BC
(3712BC的推荐替代产品)
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 3764BC |
| 数量/包 | 20 /包 |
| 数量/箱 | 100 /箱 |
| 品牌 | Corning® |
| 平板规格 | 384孔 |
| 平板特性 | 标准 |
| 平板颜色 | 黑色 |
| 孔底 | 扁平 |
| 孔底颜色 | 透明 |
| 孔容积 | 112 µL |
| 细胞生长面积 | 0.06 cm² |
| 建议中等孔容积 | 25 - 50 µL |
| 建议工作容积 | 20-80 µL |
| 无菌 | 是 |
| 含盖 | 是 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23226012
- Quality Certificate - Lot No.25025008
- Quality Certificate - Lot No.05925034
- Quality Certificate - Lot No.31224036
- Quality Certificate - Lot No.30124003
- Quality Certificate - Lot No.22924028
- Quality Certificate - Lot No.17224024
- Quality Certificate - Lot No.14924016
- Quality Certificate - Lot No.06024064
- Quality Certificate - Lot No.03924048
- Quality Certificate - Lot No.03724011
- Quality Certificate - Lot No.36123023
- Quality Certificate - Lot No.33623001
- Quality Certificate - Lot No.30023046
- Quality Certificate - Lot No.24623007
- Quality Certificate - Lot No.22523011
- Quality Certificate - Lot No.20323014
- Quality Certificate - Lot No.05323001
- Quality Certificate - Lot No.03023019
- Quality Certificate - Lot No.28522039
- Quality Certificate - Lot No.25522008
- Quality Certificate - Lot No.16522002
- Quality Certificate - Lot No.11122008
- Quality Certificate - Lot No.34021004
- Quality Certificate - Lot No.27421005
- Quality Certificate - Lot No.23921066
- Quality Certificate - Lot No.21121058
- Quality Certificate - Lot No.17421007
- Quality Certificate - Lot No.06621024
- Quality Certificate - Lot No.02121060