Corning® 384-well Clear Flat Bottom Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile
Product Number3701
- Flat bottoms with 112 µL total volume
- Recommended working volumes of 20 to 80 µL
- TC-treated for optimal cell attachment
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification
- Bulk packed 20 per bag
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3701 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Cell Growth Area | 0.06 cm² |
| Recommended Medium Well Volume | 25 - 50 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16626002
- Quality Certificate - Lot No.12326021
- Quality Certificate - Lot No.09626004
- Quality Certificate - Lot No.07726002
- Quality Certificate - Lot No.02126006
- Quality Certificate - Lot No.00226017
- Quality Certificate - Lot No.35525015
- Quality Certificate - Lot No.34125008
- Quality Certificate - Lot No.34025002
- Quality Certificate - Lot No.33825033
- Quality Certificate - Lot No.30425013
- Quality Certificate - Lot No.30325038
- Quality Certificate - Lot No.20725008
- Quality Certificate - Lot No.20625072
- Quality Certificate - Lot No.20325067
- Quality Certificate - Lot No.02825036
- Quality Certificate - Lot No.33224018
- Quality Certificate - Lot No.33024023
- Quality Certificate - Lot No.32924012
- Quality Certificate - Lot No.27224001
- Quality Certificate - Lot No.21224028
- Quality Certificate - Lot No.20624007
- Quality Certificate - Lot No.11424001
- Quality Certificate - Lot No.08824003
- Quality Certificate - Lot No.02124009
- Quality Certificate - Lot No.36123030
- Quality Certificate - Lot No.30523048
- Quality Certificate - Lot No.29923010
- Quality Certificate - Lot No.26323038
- Quality Certificate - Lot No.20823039