
Corning® 384-well Clear Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lid, Sterile
Product Number3656

- Resistant to many common organic solvents (e.g., DMSO, ethanol, methanol)
- DNase- and RNase-free
- Total well volume 95 µL
$513.04 per case
Added to Your Shopping Cart
Details
Product Number | 3656 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Round |
Well Volume | 95 µL |
Recommended Working Volume | 15-70 µL |
Sterile | Yes |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07225000
- Quality Certificate - Lot No.06925000
- Quality Certificate - Lot No.03525000
- Quality Certificate - Lot No.33124000
- Quality Certificate - Lot No.28324000
- Quality Certificate - Lot No.22224000
- Quality Certificate - Lot No.17224000
- Quality Certificate - Lot No.12024000
- Quality Certificate - Lot No.07824000
- Quality Certificate - Lot No.04324000
- Quality Certificate - Lot No.31823000
- Quality Certificate - Lot No.20823000
- Quality Certificate - Lot No.15023000
- Quality Certificate - Lot No.14223000
- Quality Certificate - Lot No.09222000
- Quality Certificate - Lot No.09122000
- Quality Certificate - Lot No.08822000
- Quality Certificate - Lot No.08622000
- Quality Certificate - Lot No.08422000
- Quality Certificate - Lot No.08222000
- Quality Certificate - Lot No.08022000
- Quality Certificate - Lot No.07722000
- Quality Certificate - Lot No.07522000
- Quality Certificate - Lot No.34921000
- Quality Certificate - Lot No.34721000
- Quality Certificate - Lot No.34521000
- Quality Certificate - Lot No.34221000
- Quality Certificate - Lot No.34021000
- Quality Certificate - Lot No.31821000
- Quality Certificate - Lot No.31621000