Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 384-well Clear Round Bottom Polypropylene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3657
- Resistant to many common organic solvents (e.g., DMSO, ethanol, methanol)
- DNase- and RNase-free
- Total well volume 95 µL
Added to Your Shopping Cart
Details
| Product Number | 3657 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Clear |
| Well Bottom | Round |
| Well Volume | 95 µL |
| Recommended Working Volume | 15-70 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22726000
- Quality Certificate - Lot No.22526000
- Quality Certificate - Lot No.21026000
- Quality Certificate - Lot No.20826000
- Quality Certificate - Lot No.19426000
- Quality Certificate - Lot No.13226000
- Quality Certificate - Lot No.05626000
- Quality Certificate - Lot No.03026000
- Quality Certificate - Lot No.01926000
- Quality Certificate - Lot No.30325000
- Quality Certificate - Lot No.24625000
- Quality Certificate - Lot No.24125000
- Quality Certificate - Lot No.19025000
- Quality Certificate - Lot No.12925000
- Quality Certificate - Lot No.09825000
- Quality Certificate - Lot No.03725000
- Quality Certificate - Lot No.36124000
- Quality Certificate - Lot No.22924000
- Quality Certificate - Lot No.20024000
- Quality Certificate - Lot No.15024000
- Quality Certificate - Lot No.11624000
- Quality Certificate - Lot No.10324000
- Quality Certificate - Lot No.05324000
- Quality Certificate - Lot No.02324000
- Quality Certificate - Lot No.25023000
- Quality Certificate - Lot No.22923000
- Quality Certificate - Lot No.17723000
- Quality Certificate - Lot No.15223000
- Quality Certificate - Lot No.14423000
- Quality Certificate - Lot No.12423000