Corning® 384-well Low Flange White Flat Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, With Generic Bar Code, Nonsterile
Product Number3574BC
Generic bar coded Corning microplates are now available in stock and ready to ship. Code 128 bar code format ensures compatibility with most bar code scanning and software systems. To avoid mix-ups, the surface treatment of the microplate wells is easily identified in the human readable portion of the bar code (NT = not treated; TC = tissue culture treated; NB = nonbinding surface).
- Labels applied to all 4 sides of the plate
- No sequence number duplicates
- Exceptional print quality and resolution
- Resistant to commonly used laboratory reagents
- Resistant to temperature ranges of -80ºC to +52ºC
- See Product Details below for bar code label specifications
Microplate Features
- White wall plates are designed to reduce well-to-well crosstalk during luminescent assays
- Nonbinding (NBS™) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3574BC |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low flange |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents