Corning® 384-well Low Flange White Flat Bottom Polystyrene High Bind Microplate, 10per Bag, without Lid, Nonsterile
Product Number3576
(This is the suggested replacement for 3703)
- Designed to reduce well-to-well crosstalk during luminescent assays
- Recommended working volume of up to 20 to 80 µL
- Conforms to standard microplate footprint and dimensions
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity is approximately 400 to 500ng IgG/cm²
- Ideal for immunoassays
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 3576 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32724009
- Quality Certificate - Lot No.28423003
- Quality Certificate - Lot No.05023009
- Quality Certificate - Lot No.20121011
- Quality Certificate - Lot No.16921017
- Quality Certificate - Lot No.27818024
- Quality Certificate - Lot No.25718030
- Quality Certificate - Lot No.36416006
- Quality Certificate - Lot No.34316014
- Quality Certificate - Lot No.32015003
- Quality Certificate - Lot No.07215023
- Quality Certificate - Lot No.19614013
- Quality Certificate - Lot No.09213035
- Quality Certificate - Lot No.10812026
- Quality Certificate - Lot No.23510020
- Quality Certificate - Lot No.Generic