Corning® 384-well Low Flange Black Flat Bottom Polystyrene High Bind Microplate, 10 per Bag, without Lid, Nonsterile
Product Number3577
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Recommended working volume of up to 20 to 80 µL
- Conforms to standard microplate footprint and dimensions
- High binding surface binds medium (>10kD) and large biomolecules that possess ionic groups and/or hydrophobic regions
- Binding capacity is approximately 400 to 500ng IgG/cm²
- Ideal for immunoassays
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
One 384-well microplate uses 62% less material by weight compared to using four 96-well microplates.
Added to Your Shopping Cart
Details
| Product Number | 3577 |
| Qty./Pk | 10 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Volume | 112 µL |
| Recommended Working Volume | 20-80 µL |
| Sterile | No |
| Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00725018
- Quality Certificate - Lot No.31324042
- Quality Certificate - Lot No.36521010
- Quality Certificate - Lot No.13121046
- Quality Certificate - Lot No.24018018
- Quality Certificate - Lot No.03618004
- Quality Certificate - Lot No.26317033
- Quality Certificate - Lot No.14517013
- Quality Certificate - Lot No.01916015
- Quality Certificate - Lot No.21614045
- Quality Certificate - Lot No.12014015