
Corning® Low Volume 384-well White Flat Bottom Polystyrene Not Treated Microplate, 50 per Case, Without Lid, Not Sterile
Product Number3825

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Designed to reduce well-to-well cross-talk during fluorescent and luminescent assays.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€549.62 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3825 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Feature | Low volume |
Plate Color | White |
Well Bottom | Flat |
Well Volume | 112 µL |
Cell Growth Area | 0.03 cm² |
Recommended Medium Well Volume | 5 µL |
Recommended Working Volume | 5 - 40 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.17125013
- Quality Certificate - Lot No.15025011
- Quality Certificate - Lot No.10025024
- Quality Certificate - Lot No.09925006
- Quality Certificate - Lot No.06525045
- Quality Certificate - Lot No.12024025
- Quality Certificate - Lot No.11224019
- Quality Certificate - Lot No.08624018
- Quality Certificate - Lot No.05824042
- Quality Certificate - Lot No.03224003
- Quality Certificate - Lot No.02324013
- Quality Certificate - Lot No.31023006
- Quality Certificate - Lot No.28623005
- Quality Certificate - Lot No.26823017
- Quality Certificate - Lot No.23223009
- Quality Certificate - Lot No.19423042
- Quality Certificate - Lot No.26621050
- Quality Certificate - Lot No.22521021
- Quality Certificate - Lot No.22121003
- Quality Certificate - Lot No.19521023
- Quality Certificate - Lot No.08820006
- Quality Certificate - Lot No.08620020
- Quality Certificate - Lot No.05720026
- Quality Certificate - Lot No.00920037
- Quality Certificate - Lot No.00820002
- Quality Certificate - Lot No.00620023
- Quality Certificate - Lot No.34319044
- Quality Certificate - Lot No.29419034
- Quality Certificate - Lot No.12719041
- Quality Certificate - Lot No.01719042