Corning® 384-well High Content Imaging, Low base, Film Bottom Microplate, with Lid
Product Number4518
High optical-quality film bottom, black microplates are ideal for performing high content cell-based assays using imaging systems. The low base plate allows for unobstructed reading of all wells even when using high numerical aperture objectives. The film bottom provides a flat and optically clear surface that reduces autofocus time, increases throughput and is ideal for cell growth.
- Film bottom thickness of 190 µm is well suited for imaging microscopy
- Excellent well bottom flatness to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- 384 well microplate geometry eliminates reagent loss due to wicking
- Material: Cyclic Olefin Copolymer with COC Film Bottom
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€546.42 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4518 |
| Qty./Pk | 20 / Pk |
| Qty./Cs | 20 / Cs |
| Brand | Corning® |
| Plate Format | 384-well |
| Plate Feature | Low base |
| Plate Color | Clear bottom black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 80 µL |
| Cell Growth Area | 0.03 cm² (approx.) |
| Recommended Working Volume | 45 µL |
| Surface Treatment | TC-Treated |
| Sterile | Yes |
| Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31124001
- Quality Certificate - Lot No.22324022
- Quality Certificate - Lot No.18024017
- Quality Certificate - Lot No.12224001
- Quality Certificate - Lot No.09224044
- Quality Certificate - Lot No.06824017
- Quality Certificate - Lot No.06124021
- Quality Certificate - Lot No.05024001
- Quality Certificate - Lot No.04324008
- Quality Certificate - Lot No.02624040
- Quality Certificate - Lot No.31122001
- Quality Certificate - Lot No.23822055
- Quality Certificate - Lot No.06322025
- Quality Certificate - Lot No.36421011
- Quality Certificate - Lot No.31221038
- Quality Certificate - Lot No.14121080
- Quality Certificate - Lot No.32120019
- Quality Certificate - Lot No.26620012
- Quality Certificate - Lot No.12020048
- Quality Certificate - Lot No.32919021
- Quality Certificate - Lot No.18219028
- Quality Certificate - Lot No.10119017
- Quality Certificate - Lot No.27518056
- Quality Certificate - Lot No.05718022
- Quality Certificate - Lot No.19316047
- Quality Certificate - Lot No.16916023