
Corning® BioCoat® Fibronectin 384-well Black/Clear Flat Bottom High Content Imaging Glass Bottom Microplates, 10/Case
产品编号4585


Corning® BioCoat™ Fibronectin 384-well black clear plate is comprised of black TC-treated COC resin with a uniform application of human fibronectin. Glass bottom, with lid, 10/case
- High optical quality and scratch-resistant glass
- Glass bottom thickness of 200 µm is well suited for imaging microscopy
- Well bottom flatness <50 µm to ensure planarity for imaging devices
- Low background fluorescence and minimal crosstalk to provide the highest possible optical quality for cell based assays
- 384 well microplate geometry eliminates reagent loss due to wicking

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
已添加至购物车
详情
产品编号 | 4585 |
Qty./Pk | 1 / Pk |
Qty./Cs | 10 / Cs |
Brand | Corning® |
Plate Format | 384-well |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 82 µL |
Lids Included | Yes |
储存 | 2°C- 8°C |
表面包被 | 纤连蛋白 |
产品规格文件
可用的证书
- 质量证书 – 批号 19013017
- 质量证书 – 批号 Generic
- 质量证书 – 批号 9280014
- 质量证书 – 批号 8176014
- 质量证书 – 批号 8120006
- 质量证书 – 批号 8002334
- 质量证书 – 批号 7289010
- 质量证书 – 批号 7268017
- 质量证书 – 批号 7261011
- 质量证书 – 批号 7254020
- 质量证书 – 批号 7226005
- 质量证书 – 批号 7219004
- 质量证书 – 批号 7212002
- 质量证书 – 批号 7205006
- 质量证书 – 批号 7191007
- 质量证书 – 批号 7177005
- 质量证书 – 批号 7170007
- 质量证书 – 批号 7170006
- 质量证书 – 批号 7163009
- 质量证书 – 批号 7163008
- 质量证书 – 批号 7156005
- 质量证书 – 批号 7142010
- 质量证书 – 批号 7135005
- 质量证书 – 批号 7107336
- 质量证书 – 批号 7093516
- 质量证书 – 批号 7086011
- 质量证书 – 批号 7079011
- 质量证书 – 批号 7040003
- 质量证书 – 批号 6333004
- 质量证书 – 批号 6312004