Corning® 96-well White/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3604
This is the suggested replacement for 3995.
- Enhances luminescent signals and have low background luminescence and fluorescence
- Designed to reduce well-to-well crosstalk
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Can be used for both top and bottom reading instruments
- Without lids, lids supplied separately
- Recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3604 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | White |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 17526034
- 质量证书 – 批号 08526045
- 质量证书 – 批号 34525044
- 质量证书 – 批号 29625041
- 质量证书 – 批号 31924026
- 质量证书 – 批号 31123010
- 质量证书 – 批号 26223019
- 质量证书 – 批号 35422026
- 质量证书 – 批号 24422037
- 质量证书 – 批号 02022032
- 质量证书 – 批号 36221028
- 质量证书 – 批号 16121049
- 质量证书 – 批号 34620033
- 质量证书 – 批号 25520048
- 质量证书 – 批号 24620029
- 质量证书 – 批号 27519057
- 质量证书 – 批号 20719027
- 质量证书 – 批号 00719035
- 质量证书 – 批号 21218026
- 质量证书 – 批号 27517017
- 质量证书 – 批号 11417066
- 质量证书 – 批号 28816036
- 质量证书 – 批号 02216014
- 质量证书 – 批号 25715048
- 质量证书 – 批号 20315006
- 质量证书 – 批号 05715011
- 质量证书 – 批号 19614001
- 质量证书 – 批号 28313016
- 质量证书 – 批号 16113033
- 质量证书 – 批号 00413003