Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well White/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number3632

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during luminescent assays
- Can be used for both top and bottom reading instruments
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Untreated microplates have a binding capacity of approximately 100 to 200ng IgG/cm²
- Without lids, lids supplied separately
- Total volume is 360 µL; recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3632 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear bottom white |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31624007
- Quality Certificate - Lot No.19724016
- Quality Certificate - Lot No.00624005
- Quality Certificate - Lot No.24123045
- Quality Certificate - Lot No.17023059
- Quality Certificate - Lot No.29621002
- Quality Certificate - Lot No.26521064
- Quality Certificate - Lot No.10121038
- Quality Certificate - Lot No.09220050
- Quality Certificate - Lot No.25519021
- Quality Certificate - Lot No.11219020
- Quality Certificate - Lot No.28118026
- Quality Certificate - Lot No.28118004
- Quality Certificate - Lot No.20017052
- Quality Certificate - Lot No.17917020
- Quality Certificate - Lot No.14517034
- Quality Certificate - Lot No.08717019
- Quality Certificate - Lot No.30116033
- Quality Certificate - Lot No.20316002
- Quality Certificate - Lot No.17216003
- Quality Certificate - Lot No.36415011
- Quality Certificate - Lot No.28415005
- Quality Certificate - Lot No.27315028
- Quality Certificate - Lot No.17715029
- Quality Certificate - Lot No.17015032
- Quality Certificate - Lot No.12315007
- Quality Certificate - Lot No.06115026
- Quality Certificate - Lot No.05715017
- Quality Certificate - Lot No.34514042
- Quality Certificate - Lot No.27414015