Corning® 96-well Black/Clear Flat Bottom Polystyrene NBS Microplate, 25 per Bag, without Lid, Nonsterile
产品编号3651
- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescent and enabling readings down to 340nm
- Designed to reduce well-to-well crosstalk during fluorescent assays
- Nonbinding (NBS) surface is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations, and increasing assay signal to noise
- Without lids, lids supplied separately
- Can be used for both top and bottom reading instruments
- Recommended working volume of 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 3651 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 100 / Cs |
| Brand | Corning® |
| Plate Format | 96-well |
| Plate Feature | Standard |
| Plate Color | Black |
| Well Bottom | Flat |
| Well Bottom Color | Clear |
| Well Volume | 360 µL |
| Recommended Working Volume | 75-200 µL |
| Sterile | No |
| Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 25126029
- 质量证书 – 批号 11926024
- 质量证书 – 批号 11826032
- 质量证书 – 批号 16825024
- 质量证书 – 批号 04825024
- 质量证书 – 批号 32524027
- 质量证书 – 批号 22824036
- 质量证书 – 批号 20524041
- 质量证书 – 批号 12724077
- 质量证书 – 批号 06424058
- 质量证书 – 批号 03324010
- 质量证书 – 批号 31123041
- 质量证书 – 批号 29723043
- 质量证书 – 批号 22723031
- 质量证书 – 批号 31922009
- 质量证书 – 批号 27922042
- 质量证书 – 批号 18722043
- 质量证书 – 批号 03922002
- 质量证书 – 批号 01122052
- 质量证书 – 批号 30921052
- 质量证书 – 批号 26621038
- 质量证书 – 批号 23521059
- 质量证书 – 批号 19021034
- 质量证书 – 批号 14721080
- 质量证书 – 批号 09821007
- 质量证书 – 批号 06920015
- 质量证书 – 批号 05520047
- 质量证书 – 批号 05220039
- 质量证书 – 批号 21119043
- 质量证书 – 批号 31018014